IESNA:LM-63-2002
[TEST]P1055261
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1333
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1162.9 1150.1 1144.4 1135.8 1123 1104.5 1084.5 1060.3 1033.2 1003.3
971.9 939.2 900.7 865.1 826.6 786.7 746.8 705.4 662.7 619.9
577.2 535.9 493.1 450.3 409 366.3 320.7 279.3 236.6 195.2
155.3 118.3 82.7 51.3 22.8 4.3 0
1162.9 1167.2 1158.6 1145.8 1127.3 1094.5 1057.5 1011.8 964.8 912.1
857.9 800.9 742.5 681.2 622.8 564.4 505.9 448.9 393.3 337.8
285 235.1 186.7 145.4 109.7 88.4 68.4 49.9 34.2 21.4
14.3 8.6 5.7 4.3 1.4 1.4 0
1162.9 1152.9 1140.1 1107.3 1057.5 996.2 927.8 852.2 773.8 692.6
611.4 531.6 456 386.2 316.4 255.1 199.5 153.9 129.7 108.3
89.8 71.3 55.6 42.8 32.8 25.7 20 15.7 12.8 10
8.6 5.7 4.3 2.9 2.9 1.4 0
1162.9 1152.9 1128.7 1073.1 1004.7 922.1 829.4 732.5 631.3 535.9
447.5 367.7 290.7 225.2 172.4 145.4 122.6 102.6 84.1 67
52.7 42.8 34.2 28.5 22.8 18.5 15.7 12.8 11.4 8.6
7.1 5.7 4.3 2.9 1.4 1.4 0
1162.9 1155.8 1133 1070.3 990.5 897.8 792.4 686.9 581.5 486
400.5 316.4 243.7 185.3 153.9 129.7 108.3 88.4 71.3 57
45.6 37.1 29.9 25.7 21.4 17.1 14.3 11.4 10 8.6
5.7 4.3 4.3 2.9 1.4 1.4 0
